GN 851.4 Vertical Latch Type Toggle Clamps Steel / Stainless Steel, for Pulling Action, with Lock Mechanism

Photo

GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism Type: T3L - With square U-bolt, with catch
Material: ST - Steel
Type: T3L - With square U-bolt, with catch
Material: ST - Steel
GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism Type: T3L - With square U-bolt, with catch
Material: ST - Steel GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism Type: T3 - Without square U-bolt, with catch
Material: NI - Stainless steel GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism Type: T3 - Without square U-bolt, with catch
Material: ST - Steel GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism Type: T3L - With square U-bolt, with catch
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Vertical latch type toggle clamps GN 851.4 are securely locked while in the clamped position to prevent loosening by accident or due to vibrations. The lock can be released by one hand operation. The stroke of the square U-bolt can be adjusted within its range.

In the clamped position, the square U-bolt is perpendicular to the clamping arm and to the fixing plane of the latch type toggle clamp.

In addition to the standard lengths for the square U-bolt shown in the table, a variety of other lengths are offered under the GN 951.1 series.

Specification

Tensioning mechanism

  • SteelST
    • Sheet metal parts
      Case-hardened steel C10, zinc plated, blue passivated finish
    • Square U-bolts
      Steel St 37, zinc plated, blue passivated finish
    • Bearing pins tempered
    • Bearing rivets case-hardened
    • Moving parts lubricated with special grease
  • Stainless steelNI
    • Sheet metal parts, square U-bolt AISI 304
    • Bearing pins, bearing rivets AISI 303
    • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


RoHS

Accessory

Square U-Bolts GN 951.1

Technical drawing

3D
Hide technical drawing
GN 851.4 Steel / Stainless Steel Vertical Latch Type Toggle Clamps, for Pulling Action, with Lock Mechanism sketch

Part Options / Table

Type

T3LWith square U-bolt, with catch
T3Without square U-bolt, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
a1a2b1b2b3b4b5d1d2h1h2
160360 lbf (1600 N)0.200.981.021.380.831.000.55M 40.171.460.39
320719 lbf (3200 N)0.311.461.421.731.261.460.87M 60.262.130.59
7001574 lbf (7000 N)0.511.772.052.131.501.911.02M 80.332.640.91
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2
min.
m1m2m3m4m5r ≈
for w2 = 0
sw1w2
Adjustable range
1602.680.180.870.260.510.260.562.050.081.260.39
3204.170.241.000.330.750.410.813.070.122.090.83
7005.790.311.440.391.260.531.064.020.142.520.98

Build & Price

3D Product Configurator
Size
Type


Material


Selected Part

Total US Dollars (net)
$24.11
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$24.11
2549$22.10
5099$20.10
≥ 100$18.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 851.4-160-T3L-STGN 851.4-160-T3-STGN 851.4-160-T3L-NIGN 851.4-160-T3-NIGN 851.4-320-T3L-STGN 851.4-320-T3-STGN 851.4-320-T3L-NIGN 851.4-320-T3-NIGN 851.4-700-T3L-STGN 851.4-700-T3-STGN 851.4-700-T3L-NIGN 851.4-700-T3-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.