GN 951.1 Square U-Bolts Steel, for Latch Type Toggle Clamps

Square U-Bolts GN 951.1: Steel, for Latch Type Toggle Clamps

Product description

Square U-bolts GN 951.1 are used when latch type toggle clamps require a greater distance to the latch bracket. The latch type toggle clamps are also available without square U-bolt.

Specification

Square U-bolt
SteelST, zinc plated, blue passivated finish


Hex nuts with polyamide insert
DIN 982 for M4 | DIN 985 for M6 / M8
Steel, zinc plated


Hex nuts
DIN 934 for M4 | DIN 936 for M6 / M8
Steel, zinc plated


RoHS

Hide technical drawing
GN 951.1 Steel Square U-Bolts, for Latch Type Toggle Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1bl1d2l3GN 851 / GN 851.3
Size

at w2 = 0

w2
GN 851.1 / GN 851.2 / GN 851.4
Size

at w2 = 0

w2
M 40.832.200.131.08160*1.380.43---
M 40.832.760.131.121601.890.47160*2.050.39
M 40.834.060.131.181603.150.551603.230.55
M 40.836.020.131.381604.920.751605.000.75
M 40.837.990.131.381606.890.751606.970.75
M 61.263.070.201.30320*2.130.51---
M 61.264.330.201.733202.950.94320*3.070.83
M 61.265.120.201.773203.700.983203.700.98
M 61.266.100.201.773204.690.983204.690.98
M 61.268.070.201.773206.650.983206.650.98
M 81.504.370.282.05700*2.761.02---
M 81.505.000.282.367003.071.34---
M 81.505.630.282.207004.021.18700*4.020.98
M 81.506.180.282.367004.251.347004.251.34
M 81.508.150.282.367006.221.347006.221.34
* Standard version when selecting type “with square U-bolt” on the respective standard sheet.

Build & Price

Thread d1
Width b
Length l1
Material

Thread d1
Width b
Length l1
Material

Selected Part

Total (net)
US$2.29
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$2.29
5099US$2.10
100249US$1.91
≥ 250US$1.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 951.1-M4-21-56-STGN 951.1-M4-21-70-STGN 951.1-M4-21-103-STGN 951.1-M4-21-153-STGN 951.1-M4-21-203-STGN 951.1-M6-32-78-STGN 951.1-M6-32-110-STGN 951.1-M6-32-130-STGN 951.1-M6-32-155-STGN 951.1-M6-32-205-STGN 951.1-M8-38-111-STGN 951.1-M8-38-127-STGN 951.1-M8-38-143-STGN 951.1-M8-38-157-STGN 951.1-M8-38-207-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback