BP Ball Plungers Steel, with or without Locking Element, with Slot

Photo

 BP Steel Ball Plungers, with or without Locking Element, with Slot Type: N - With locking element
Farbe Bilder: B - Black
Type: N - With locking element
Farbe Bilder: B - Black
 BP Steel Ball Plungers, with or without Locking Element, with Slot Type: N - With locking element
Farbe Bilder: B - Black  BP Steel Ball Plungers, with or without Locking Element, with Slot Type: A - Without locking element
Farbe Bilder: B - Black  BP Steel Ball Plungers, with or without Locking Element, with Slot Type: A - Without locking element
Farbe Bilder: G - Gold  BP Steel Ball Plungers, with or without Locking Element, with Slot Type: A - Without locking element
Farbe Bilder: Z - Zinc  BP Steel Ball Plungers, with or without Locking Element, with Slot Type: N - With locking element
Farbe Bilder: G - Gold  BP Steel Ball Plungers, with or without Locking Element, with Slot Type: N - With locking element
Farbe Bilder: Z - Zinc

Product description

Information

Ball plungers BP are compact units ideally suited for many locating or positioning applications in dies, special tooling, automatic feed devices, etc. where controlled end spring load is required.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

Housing / spring
Steel


Ball
Stainless steel AISI 440C


Color / end spring load

  • **Zinc*plated housing: light
  • **Black*oxide housing: standard
  • **Gold*chromate housing: heavy

RoHS

Technical drawing

3D
Hide technical drawing
 BP Steel Ball Plungers, with or without Locking Element, with Slot sketch

Part Options / Table

Type

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
ColorSpring load ≈
Initial

End
10 x 32*0.09370.5130.025ZINC0.50 lbf (2.22 N)1.50 lbf (6.67 N)
10 x 32*0.09370.5130.025BLACK1.50 lbf (6.67 N)3.00 lbf (13.34 N)
10 x 32*0.09370.5130.025GOLD2.00 lbf (8.89 N)5.00 lbf (22.24 N)
1/4 x 20*0.12500.5310.035ZINC2.00 lbf (8.89 N)4.00 lbf (17.79 N)
1/4 x 20*0.12500.5310.035BLACK3.00 lbf (13.34 N)7.00 lbf (31.13 N)
1/4 x 20*0.12500.5310.035GOLD4.00 lbf (17.79 N)12.00 lbf (53.37 N)
5/16 x 180.15600.5780.040ZINC2.00 lbf (8.89 N)4.50 lbf (20.01 N)
5/16 x 180.15600.5780.040BLACK4.00 lbf (17.79 N)9.00 lbf (40.03 N)
5/16 x 180.15600.5780.040GOLD6.00 lbf (26.68 N)17.00 lbf (75.61 N)
3/8 x 160.18750.6250.048ZINC2.50 lbf (11.12 N)5.00 lbf (22.24 N)
3/8 x 160.18750.6250.048BLACK5.00 lbf (22.24 N)10.00 lbf (44.48 N)
3/8 x 160.18750.6250.048GOLD6.00 lbf (26.68 N)21.00 lbf (93.41 N)
1/2 x 130.28130.7500.072ZINC3.00 lbf (13.34 N)6.00 lbf (26.68 N)
1/2 x 130.28130.7500.072BLACK6.00 lbf (26.68 N)12.00 lbf (53.37 N)
1/2 x 130.28130.7500.072GOLD6.00 lbf (26.68 N)30.00 lbf (133.44 N)
5/8 x 110.37500.9840.096ZINC4.50 lbf (20.01 N)9.00 lbf (40.03 N)
5/8 x 110.37500.9840.096BLACK9.00 lbf (40.03 N)18.00 lbf (80.06 N)
5/8 x 110.37500.9840.096GOLD7.00 lbf (31.13 N)50.00 lbf (222.41 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

3D Product Configurator
Thread d1
End spring load (N)
Type


Selected Part

Total US Dollars (net)
$3.71
In Stock: 195
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.71
100249$3.40
250499$3.10
≥ 500$2.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
BP-10x32-6.67-ABP-10x32-6.67-NBP-10x32-13.34-ABP-10x32-13.34-NBP-10x32-22.24-ABP-10x32-22.24-NBP-1/4x20-17.79-ABP-1/4x20-17.79-NBP-1/4x20-31.13-ABP-1/4x20-31.13-NBP-1/4x20-53.37-ABP-1/4x20-53.37-NBP-5/16x18-20.01-ABP-5/16x18-20.01-NBP-5/16x18-40.03-ABP-5/16x18-40.03-NBP-5/16x18-75.61-ABP-5/16x18-75.61-NBP-3/8x16-22.24-ABP-3/8x16-22.24-NBP-3/8x16-44.48-ABP-3/8x16-44.48-NBP-3/8x16-93.41-ABP-3/8x16-93.41-NBP-1/2x13-26.68-ABP-1/2x13-26.68-NBP-1/2x13-53.37-ABP-1/2x13-53.37-NBP-1/2x13-133.44-ABP-1/2x13-133.44-NBP-5/8x11-40.03-ABP-5/8x11-40.03-NBP-5/8x11-80.06-ABP-5/8x11-80.06-NBP-5/8x11-222.41-ABP-5/8x11-222.41-N