GN 113.6 Heavy Duty Self-Locking Rapid Release Pins Plastic, with Stainless Steel Shank AISI 630

Technical drawing

Hide technical drawing
GN 113.6 Plastic Heavy Duty Self-Locking Rapid Release Pins, with Stainless Steel Shank 1.4542 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
l1 d2d3d4l2 l3 -0,2Location
bore H11
Load in kN ≈
Double sided
shearing resistance
acc. DIN 50141
(Breaking strength)
.20.39.59.79.981.18----.221.18.63.241.02.205395 lbf (24 kN)
.24.39.59.79.981.181.381.571.771.97.281.18.63.281.02.247868 lbf (35 kN)
.31.79.981.181.381.571.771.97--.371.38.75.321.28.3114163 lbf (63 kN)
.39.79.981.181.381.571.771.972.36-.471.38.75.381.28.3922481 lbf (100 kN)
.47.981.181.381.571.771.972.362.763.15.571.65.98.421.54.4732372 lbf (144 kN)
.631.181.381.571.771.972.362.763.15-.751.65.98.551.54.6357776 lbf (257 kN)

Build & Price

Bolt diameter d1
Length l1

Selected Part

Total (net)
$41.96
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$41.96
100249$38.47
250499$34.97
≥ 500$31.47
Weight: 0.038 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team