GN 513 Spring Loaded Positioning Elements Steel

Photo

GN 513 Steel, Spring Loaded Positioning Elements

Product description

Information

GN 513 spring elements are universal pressure elements used as detents, positioners or for clamping with spring pressure. The spring loaded nose can be used for a push-on or push-off operation. In addition the spring loaded nose cannot rotate.

At the pulling end the female thread can accept a threaded rod, an operating knob, or any other mating threaded element.
Female thread type can also accept a special type or special length of plunger nose.

The spring loaded element can be screwed into a thread at the hexagon on the pulling end or the wrench flats at the pushing end of the plunger.

Specification

Threaded body
  • Steel
  • zinc plated, blue passivated finish

Plunger pin and pin casing
  • case hardened
  • black oxide finish

Identification
  • Standard spring load type:
    Crescent shaped ring
    phosphated (anthracite)
  • Heavy spring load type:
    Crescent shaped ring
    zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 513 Steel, Spring Loaded Positioning Elements sketch

Part Options / Table

Type

IFemale thread
KPointed nose
HSemi-spherical, Steel
PPrism (120°)

Identification

1standard spring load
2high spring load
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
d2d3
Thread
d4el1l2l3l4rs1s2s3t
min.
Spring load
in N ≈
standard
(Identification 1)
initial




end
Spring load
in N ≈
high
(Identification 2)
initial




end
M 12 x 1.5.35M 4.30.261.10.75.12.24.18.24.31.16.313.60 lbf (16 N)7.87 lbf (35 N)4.05 lbf (18 N)12.59 lbf (56 N)
M 16 x 1.5.47M 5.35.311.501.06.12.31.24.28.39.24.395.62 lbf (25 N)15.96 lbf (71 N)10.12 lbf (45 N)28.10 lbf (125 N)
M 20 x 1.5.57M 6.45.391.851.30.16.39.28.35.47.31.478.99 lbf (40 N)29.23 lbf (130 N)14.61 lbf (65 N)44.96 lbf (200 N)

Build & Price

Thread d1
Form




Identification


Selected Part

Total USD (net)
$9.55
In stock: 10
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$9.55
100249$8.76
250499$7.96
≥ 500$7.16
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.