GN 611.5 Screwdrivers Steel, for GN 611 Spring Plungers

Photo

GN 611.5 Steel Screwdrivers, for GN 611 Spring Plungers

Product description

Information

GN 611.5 screwdrivers are used to install GN 611 spring plungers.

Specification

Steel

RoHS compliant

Technical drawing

Hide technical drawing
GN 611.5 Steel Screwdrivers, for GN 611 Spring Plungers sketch

Part Options / Table

Metric

Dimensions in: Inch | Metric
d1
Thread-Ø of GN 611
M 10M 12M 16M 24

Build & Price

Thread d1

Selected Part

Total USD (net)
$52.25
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$52.25
100249$47.89
250499$43.54
≥ 500$39.19
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.