GN 612.9 Cam Action Indexing Plungers Zinc Die-Cast, with flange for surface mounting

Technical drawing

Hide technical drawing
GN 612.9 Zinc Die-Cast Cam Action Indexing Plungers, with flange for surface mounting sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Plunger -0,05
Bore 
l2d2h1h2kl1l3l4l5sSpring load in N ≈
initial

end
.24.39.63.63.63.41.791.81.391.181.26.472.70 lbf (12 N)7.19 lbf (32 N)
.31.39.63.63.63.41.791.81.391.181.26.472.70 lbf (12 N)7.19 lbf (32 N)
.31.47.71.79.79.57.872.24.471.461.46.594.72 lbf (21 N)13.04 lbf (58 N)
.39.39.63.63.63.41.791.81.391.181.26.472.70 lbf (12 N)7.19 lbf (32 N)
.39.47.71.79.79.57.872.24.471.461.46.594.72 lbf (21 N)13.04 lbf (58 N)
.47.47.71.79.79.57.872.24.471.461.46.594.72 lbf (21 N)13.04 lbf (58 N)

Build & Price

Bolt diameter d1
Bolt diameter l2
Outside diameter d2
Finish
SW

Selected Part

Total (net)
$11.60
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$11.60
100249$10.63
250499$9.67
≥ 500$8.70
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team