GN 615.4 Short Spring Plungers Steel or Stainless Steel, with nose pin, with Hexagon Socket Drive

Photo

GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  Type: BSN - Stainless Steel, high spring load
Type: BSN - Stainless Steel, high spring load
GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  Type: BSN - Stainless Steel, high spring load GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  Type: B - Steel, standard spring load GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  Type: BN - Stainless Steel, standard spring load GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  Type: BS - Steel, high spring load

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 615.4 spring plungers are used as detents, and for push-on and push-off applications.

Specification

Type B / BS
  • Housing
    Steel
    black oxide finish
  • Nose pin
    Steel
    hardened
    black oxide finish

Type BN / BSN
  • Housing
    Stainless Steel
    AISI 303, European Standard No. 1.4305
  • Nose pin
    Stainless Steel
    AISI 420C, European Standard No. 13541
    hardened

Spring
Stainless Steel
AISI 631, European Standard No. 14568

Marking of Type BS / BSN:
Two longitudinal marks indicate heavy spring load

RoHS compliant

Technical drawing

Hide technical drawing
GN 615.4 Steel or Stainless Steel Short Spring Plungers, with nose pin, with Hexagon Socket Drive  sketch

Part Options / Table

Type

BSteel, standard spring load
BNStainless Steel, standard spring load
BSSteel, high spring load
BSNStainless Steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Type B
Type BN

Thread

Type BS
Type BSN

Thread
d2 w
Compression
A/FSpring load in N ≈
standard (Type B / BN)
initial


End

Spring load in N ≈
high (Type BS / BSN)
initial


End
M 4-.07.47.0621.01 lbf (4.5 N)2.81 lbf (12.5 N)--
M 5-.09.55.082,51.12 lbf (5 N)2.92 lbf (13 N)--
M 6M 6.11.59.0831.35 lbf (6 N)3.82 lbf (17 N)2.47 lbf (11 N)5.62 lbf (25 N)
M 8M 8.15.71.0843.60 lbf (16 N)7.42 lbf (33 N)5.17 lbf (23 N)13.26 lbf (59 N)
M 10M 10.18.91.1054.27 lbf (19 N)9.44 lbf (42 N)4.50 lbf (20 N)12.14 lbf (54 N)
M 12M 12.241.02.1464.95 lbf (22 N)12.81 lbf (57 N)8.54 lbf (38 N)21.58 lbf (96 N)
M 16M 16.331.30.1888.54 lbf (38 N)17.54 lbf (78 N)11.24 lbf (50 N)22.48 lbf (100 N)
M 20M 20.391.69.26108.77 lbf (39 N)18.21 lbf (81 N)11.69 lbf (52 N)29.90 lbf (133 N)
M 24M 24.511.89.311216.19 lbf (72 N)34.85 lbf (155 N)20.46 lbf (91 N)50.13 lbf (223 N)

Build & Price

Thread d1
Type




Selected Part

Total USD (net)
$3.83
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$3.83
100249$3.51
250499$3.19
≥ 500$2.87
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.