GN 712.1 Cam Action Indexing Plungers Steel, Plunger in Normal Position Retracted

Photo

GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: A - without rest position, without locknut
Type: A - without rest position, without locknut
GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: A - without rest position, without locknut GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: AK - without rest position, with locknut GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: R - with rest position, without lock nut GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: RK - with rest position, with lock nut GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: S - with safety-rest position, without lock nut GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  Type: SK - with safety-rest position, with lock nut

Product description

Information

GN 712.1 cam action indexing plungers are used in applications where the plunger has to protrude only occasionally. When the cam is turned by 90 or 120 degrees in a clockwise direction, the plunger is moved through a curved opening in the body. Then, the plunger is protruding.

Depending on the type, the plunger is moved back by a spring in its original position (Type A), is held in a protruding position (Type R), or is secured against accidental operation (Type S).

In order to move the plunger, Type S safety version requires an additional lifting of the lever.

Each version has its advantages as follows:
Type A/AK: After turning the lever clockwise 90 degrees to protrude the plunger pin, releasing the lever allows the plunger pin via the spring to retract automatically.

Type R/RK: After turning the lever clockwise 120 degrees to protrude the plunger pin, there is a rest position for the guide pin that holds, via the spring, the protruding plunger pin in place. Turning the lever counter-clockwise releases the plunger pin to its normal retracted position.

Type S/SK: After turning the lever clockwise 120 degrees to protrude the plunger pin, there is a secure rest position for the guide pin holding the protruding plunger pin, via the spring, in place. Pushing down, turning the lever counter-clockwise and releasing the lever allows the plunger pin to retract to its normal position.

Specification

Body
  • Steel
  • zinc plated, blue passivated

Plunger pin
Stainless Steel
AISI 303, European Standard No. 1.4305

Lever arm
Plastic (Technopolymer)
  • black, matte
  • not removable

Lock nut
  • steel
  • zinc plated
  • ISO 8675


RoHS compliant

On request

Stainles Steel version

Technical drawing

Hide technical drawing
GN 712.1 Steel Cam Action Indexing Plungers, Plunger in Normal Position Retracted  sketch

Part Options / Table

Type

Awithout rest position, without locknut
AKwithout rest position, with locknut
Rwith rest position, without lock nut
RKwith rest position, with lock nut
Swith safety-rest position, without lock nut
SKwith safety-rest position, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Plunger -0.002
Bore G7
d2
Thread
d3l1l2 ±0.02
Type A/AK
Type R/RK

Type S/SK
l3
min.
l4Spring load in N ≈
initial

end
.24M 16 x 1.5.632.36.31.241.381.261.57 lbf (7 N)3.71 lbf (16.5 N)
.31M 16 x 1.5.632.36.31.241.381.261.57 lbf (7 N)3.71 lbf (16.5 N)

Build & Price

Bolt diameter d1
Collet thread d2
Type






Selected Part

Total (net)
$37.12
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
199$37.12
100249$34.03
250499$30.94
≥ 500$27.84
Weight: 0.119 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...