GN 716 Side thrust pins Cylindrical, Press on type

Photo

GN 716 Cylindrical Side thrust pins, press on type Type: ENI - one-sided, ball Stainless Steel
Type: ENI - one-sided, ball Stainless Steel
GN 716 Cylindrical Side thrust pins, press on type Type: ENI - one-sided, ball Stainless Steel GN 716 Cylindrical Side thrust pins, press on type Type: BST - on both sides, ball Steel GN 716 Cylindrical Side thrust pins, press on type Type: EKU - one-sided, ball plastic GN 716 Cylindrical Side thrust pins, press on type Type: EST - one-sided, ball Steel

Product description

Information

GN 716 side thrust pins are used to hold, position or clamp workpieces.
The thrust pin body is pressed into the proper bore size and depth (l3).
No load should be applied on the elastisized plastic elements when used for extended periods of time.

Specification

Housing
  • Steel
  • black, oxide finish

Sleeve (for ball)
  • Type ENI/EKU: Plastic
  • Type EST/BST: Steel, blackened

Ball
  • Type ENI: Stainless Steel
  • Type EKU: Plastic
  • Type EST/BST: Steel

Spring
  • Type ENI/EKU: Stainless Steel
  • Type EST/BST: elastic Plastic

RoHS compliant

Technical drawing

Hide technical drawing
GN 716 Cylindrical Side thrust pins, press on type sketch

Part Options / Table

Form

ENIone-sided, ball Stainless Steel
EKUone-sided, ball plastic
ESTone-sided, ball Steel
BSTon both sides, ball Steel
ENIone-sided, ball Stainless Steel
EKUone-sided, ball plastic
ESTone-sided, ball Steel
BSTon both sides, ball Steel
ENIone-sided, ball Stainless Steel
EKUone-sided, ball plastic
ESTone-sided, ball Steel
BSTon both sides, ball Steel

Metric

Dimensions in: Inch (change to Metric)
one-sided, ball Stainless Steelone-sided, ball plastic
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2bl1l2l3sSpring load in N ≈
Initial

End
Location bore
.31.12.13.98.14.24.04.56 lbf (2.5 N)1.46 lbf (6.5 N).31
.39.16.161.18.17.28.041.01 lbf (4.5 N)2.02 lbf (9 N).39
.47.20.201.38.19.35.061.46 lbf (6.5 N)2.92 lbf (13 N).47
.55.26.211.57.23.39.071.80 lbf (8 N)4.05 lbf (18 N).55
Dimensions in: Inch (change to Metric)
-
one-sided, ball Steel
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2bl1l2l3sSpring load in N ≈
Initial

End
Location bore
.39.22.181.18.28.31.0411.24 lbf (50 N)35.97 lbf (160 N).39
.47.26.221.38.31.35.0613.49 lbf (60 N)60.70 lbf (270 N).47
.55.31.261.57.35.39.0822.48 lbf (100 N)85.43 lbf (380 N).55
Dimensions in: Inch (change to Metric)
-
on both sides, ball Steel
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2bl1l2l3sSpring load in N ≈
Initial

End
Location bore
.63.22.591.38.28.43.068.09 lbf (36 N)42.71 lbf (190 N).63
.71.26.671.57.31.47.078.54 lbf (38 N)60.70 lbf (270 N).71
.87.31.831.77.35.59.108.99 lbf (40 N)92.17 lbf (410 N).87

Build & Price

Outside diameter d1
Type




Selected Part

Total USD (net)
$15.19
In stock: 17
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$15.19
5099$13.93
100249$12.66
≥ 250$11.39
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.