GN 7336.8 Clamping Knobs with Indexing Plunger Glass Fiber Reinforced Plastic, with safety function

Photo

GN 7336.8 Glass Fiber Reinforced Plastic Clamping Knobs with Indexing Plunger, with safety function

Product description

Information

GN 7336.8 clamping knobs with indexing plunger are an advanced version of GN 7336.7 clamping knobs.
Like GN 7336.7, they are used for positioning, securing and clamping adjusting elements simultaneously.

The design of GN 7336.8 ensures that the indexing plunger cannot be pulled from the indexing bore by turning the knurled knob, but only by deliberately pulling the handle (safety function).

Specification

Knurled knob body GN 7336
  • Plastic
  • temperature resistant up to 265° F (130° C)
  • black, matte finish

Cover cap
  • Glass fiber reinforced plastic
  • light gray matte finish

Threaded body
  • Steel
  • zinc plated
  • blue passivated

Plunger pin
  • Steel
  • nitrided and blackened

RoHS compliant

Technical drawing

Hide technical drawing
GN 7336.8 Glass Fiber Reinforced Plastic Clamping Knobs with Indexing Plunger, with safety function sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3
Plunger
-0.001/-0.002
Bore G7
d4d5l1l2l3l4
min.
l5A/FSpring
load ≈
initial


end
1.65M 16 x 1.5.24.31.43.752.36.351.34.911.02.753.15 lbf (14 N)5.85 lbf (26 N)
2.09M 16 x 1.5.24.31.43.942.60.351.34.911.02.753.15 lbf (14 N)5.85 lbf (26 N)

Build & Price

Handle diameter d1
Collet thread d2
Bolt diameter d3

Selected Part

Price
Call / Email For Price & Availability
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
No price breaks available.
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...