GN 822 Mini Indexing Plungers Steel / Stainless steel, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism

Photo

GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  Material: NI - Stainless steel<br />Type: C - Lock-out, with plastic knob
Material: NI - Stainless steel
Type: C - Lock-out, with plastic knob
GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  Material: NI - Stainless steel<br />Type: C - Lock-out, with plastic knob GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  Material: NI - Stainless steel<br />Type: B - Non lock-out, with plastic knob GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  Material: ST - Steel<br />Type: B - Non lock-out, with plastic knob GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  Material: ST - Steel<br />Type: C - Lock-out, with plastic knob

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 822 indexing plungers feature small, compact dimensions. They are designed for installation in thin walled sheet metal applications.

Plungers are inserted into position by holding them by the knurled knob. The wrench flats on the lock nut are exposed when the pin is retracted, so that the plunger can be easily tightened by means of an open end wrench.

Type B is non lock-out type.
Type C offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. In the rest position, the lock-out mechanism is completely concealed by the knob.

d1 pin tolerance = -.02 to .04 mm
d1 mating bore size tolerance = +.05 to .1 mm

Specification

Body
  • SteelST
  • zinc plated
  • blue passivated finish

Body
  • Stainless steelNI, European Standard No. 1.4305 (AISI 303)

Plunger pin
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Spring
Stainless Steel, European Standard No. 14310 (AISI 301)

Knob
  • Plastic (Polyamide PA)
  • black, matte finish
  • not removable

RoHS compliant

Accessory

Distance bushings GN 609 / GN 609.5 are to be ordered seperately.

Technical drawing

Hide technical drawing
GN 822 Steel / Stainless steel Mini Indexing Plungers, Lock-Out and Non Lock-Out Types, with Hidden Lock Mechanism  sketch

Part Options / Table

Type

BNon lock-out, with plastic knob
CLock-out, with plastic knob
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Pin 0/-0,06
Bore +0,05/+0,1
d2
Thread
d3d4l1l2
min.
l3l4
min.
A/F
Spring
load ≈
Initial


end
.16M 8 x 0.75.83.591.04.20.20.14.391.01 lbf (4.5 N)2.70 lbf (12 N)
.20M 8 x 0.75.83.591.04.20.20.14.391.01 lbf (4.5 N)2.70 lbf (12 N)
.24M 10 x 1.98.711.34.28.28.18.471.12 lbf (5 N)4.05 lbf (18 N)
.28M 10 x 1.98.711.34.28.28.18.471.12 lbf (5 N)4.05 lbf (18 N)

Build & Price

Bolt diameter d1
Type


Material


Selected Part

Total USD (net)
$6.41
In stock: 63
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.41
100249$5.88
250499$5.35
≥ 500$4.81
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.