GN 909.5 Thin Hexagon Nuts Stainless Steel, for indexing plungers / cam action plungers

Photo

GN 909.5 Stainless Steel Thin Hexagon Nuts, for indexing plungers / cam action plungers

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 909.5 with their small dimensions, GN 909.5 thin hexagonal nuts increase the mounting options of indexing plungers and cam action indexing plungers.

Specification

Body
Stainless steel
AISI 303, European Standard No. 1.4305

RoHS compliant

Technical drawing

Technical drawing ausblenden
GN 909.5 Stainless Steel Thin Hexagon Nuts, for indexing plungers / cam action plungers sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
Thread
bes
M 8 x 1.14.56.51
M 10 x 1.14.65.59
M 12 x 1.5.16.74.67
M 16 x 1.5.18.96.87
M 20 x 1.5.181.161.06

Build & Price

Female thread d

Selected Part

Total (net)
$0.91
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$0.91
100249$0.84
250499$0.76
≥ 500$0.68
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...