HRSS Hand Retractable Spring Plungers Stainless Steel, With Knurled Handle, Non Lock-Out

Photo

HRSS Stainless Steel Hand Retractable Spring Plungers, With Knurled Handle, Non Lock-Out

Product description

Information

HRSS series hand retractable spring plungers are an economical choice for any application requiring a part to be located or indexed into a particular position.

Specification

Plunger body and pin
Stainless steel, Type AISI 303

Spring
Stainless steel

Available with or without sealing patch

RoHS compliant

Technical drawing

Technical drawing ausblenden
HRSS Stainless Steel Hand Retractable Spring Plungers, With Knurled Handle, Non Lock-Out sketch

Article options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2l3l4Spring Load
(lbs) ≈
Initial


End
.10410 x 32.375.400.09.250.13.50 lbf (2.22 N)3.00 lbf (13.34 N)
.1241/4 x 20.500.500.13.313.191.00 lbf (4.45 N)4.00 lbf (17.79 N)
.1555/16 x 18.625.625.19.375.251.00 lbf (4.45 N)6.00 lbf (26.68 N)
.1863/8 x 16.750.750.22.500.311.00 lbf (4.45 N)8.00 lbf (35.58 N)
.2491/2 x 131.00.875.25.625.381.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

d1
d2
Material


Selected Part

Total (net)
$10.08
In stock: 2448
In stock
Please note our quantity discounts.
MinMaxPrice
199$10.08
100249$9.24
250499$8.40
≥ 500$7.56
Weight: 0.009 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.