LRSS Hand Retractable Spring Plungers Stainless Steel, Knurled Handle, Lock-Out

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

LRSS series hand retractable spring plungers have a lock-out feature where the pin is required to stay in the retracted position for an extended period of time. Lift up and turn the knurled knob 90 degrees for it to be placed in the retracted position.

They are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed.

Specification

Plunger body and pin
Stainless steel
European Standard No. 1.4305 (AISI 303)

Spring
Stainless steel

Available with or without sealing patch

RoHS compliant

Technical drawing

Hide technical drawing
LRSS Stainless Steel Hand Retractable Spring Plungers, Knurled Handle, Lock-Out sketch

Part Options / Table

Type

NIStainless steel
NIPStainless steel with patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2l3l4Spring load ≈
Initial

End
.1231/4 x 20.500.500.13.313.191.00 lbf (4.45 N)4.00 lbf (17.79 N)
.1545/16 x 18.625.625.19.375.251.00 lbf (4.45 N)5.00 lbf (22.24 N)
.1853/8 x 16.750.750.22.500.311.00 lbf (4.45 N)8.00 lbf (35.58 N)
.2481/2 x 131.00.875.25.625.381.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

Pin diameter d1
Thread d2
Type


Selected Part

Total USD (net)
$8.96
In stock: 1918
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$8.96
100249$8.21
250499$7.47
≥ 500$6.72
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.