LRHSHand Retractable Spring PlungersStainless Steel, Lock-Out, with L-Handle
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Hand retractable spring plungers LRHS have a lock-out pin feature whereby pulling up on the L-handle, turning it 90 degrees and then releasing it to stay on the top of the hex-shaped body, the plunger pin can stay in the retracted position.
Specification
Threaded body / plunger pin
Stainless steel AISI 303
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351