PBP Press-Fit Ball Plungers Steel or Stainless Steel

Photo

PBP Steel or Stainless Steel Press-Fit Ball Plungers Form: KN - Stainless Steel, standard spring load
Form: KN - Stainless Steel, standard spring load
PBP Steel or Stainless Steel Press-Fit Ball Plungers Form: KN - Stainless Steel, standard spring load PBP Steel or Stainless Steel Press-Fit Ball Plungers Form: K - Steel, standard spring load PBP Steel or Stainless Steel Press-Fit Ball Plungers Form: KS - Steel, high spring load PBP Steel or Stainless Steel Press-Fit Ball Plungers Form: KSN - Stainless Steel, high spring load

Product description

Information

PBP press-fit ball plungers can be used when a threaded ball plunger is impractical or when threaded adjustments are not required. Easy installation for use in wood, soft plastic, or aluminum.

Specification

Body
  • Steel, black oxide finish
  • 303 stainless steel

Spring
  • Plain steel
  • 302 Stainless steel

Ball
  • 440 Stainless NI
  • Plastic P

RoHS compliant

Technical drawing

Hide technical drawing
PBP Steel or Stainless Steel Press-Fit Ball Plungers sketch

Part Options / Table

Form

KSteel, standard spring load
KSSteel, high spring load
KNStainless Steel, standard spring load
KSNStainless Steel, high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
+.002/-.000
Form K
Form KN

+.002/-.000

Form KS
Form KSN
d2d3l1l2wSpring Load

Standard(K/KN)
Initial




End
Spring Load

Heavy(KS/KSN)
Initial




End
.125.125.094.187.252.032.035.40 lbf (1.77 N)1.30 lbf (5.78 N).75 lbf (3.33 N)2.50 lbf (11.12 N)
.188.188.156.250.410.035.0581.00 lbf (4.44 N)2.50 lbf (11.12 N)2.00 lbf (8.89 N)5.00 lbf (22.24 N)
.250.250.188.312.480.048.0701.50 lbf (6.67 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)7.00 lbf (31.13 N)
.312.312.250.375.643.045.0902.00 lbf (8.89 N)5.00 lbf (22.24 N)4.00 lbf (17.79 N)10.00 lbf (44.48 N)
.375.375.312.500.790.078.1102.50 lbf (11.12 N)7.00 lbf (31.13 N)5.00 lbf (22.24 N)14.00 lbf (62.27 N)
.500.500.437.6881.130.088.1614.00 lbf (17.79 N)9.00 lbf (40.03 N)8.00 lbf (35.58 N)18.00 lbf (80.06 N)

Build & Price

d1 (Form K/KN)
d1 (Form KS/KSN)
Form




Ball Material


Selected Part

Total (net)
$2.72
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$2.72
100249$2.49
250499$2.27
≥ 500$2.04
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.