RP 100.1 T-Handle Rapid Release Pins With Stainless Steel Shank

Photo

Product description

Information

These positive locking quick release pins have a wide range of applications in fastening, locating, and alignment applications. The pins will not release until the button on the handle is depressed. Once the button is depressed, the balls retract into the shank allowing the pin to be inserted or removed into or out of a hole.

For lanyards see GN 111.2.

For flanged and threaded receptacles see FR 100.2.

Specification

Shaft
Heat treated 17-4 stainless steel

Handle
380 die cast aluminum, anodized black

Split ring,Inner spindle, spring and balls
Stainless steel

RoHS compliant

On request

Shank in American Standard 304 stainless steel

Pins in other diameters, materials, lengths, handle configurations and other modifications

Technical drawing

Hide technical drawing
RP 100.1 T-Handle Rapid Release Pins with Stainless Steel Shank sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Nominal Shaft Diameter
Shaft Tolerance
Min./Max.
l1
Grip Length
+.020/-.000 inch
d2
+/-.005 inch
d3l2
+.000-.030 inch
l3
Max.
Hole Size
Min./Max.
Pull Out StrengthDouble Shear Strength
.3750.3720/0.37351.001.502.002.503.004.006.00.4402.00.3671.370.3750/0.3790575 lbf (2557.73 N)20600 lbf (91633.37 N)
.5000.4970/0.49852.003.004.006.00---.5942.25.4601.600.5000/0.50501160 lbf (5159.94 N)36800 lbf (163694.56 N)
.6250.6220/0.62352.003.004.00----.7503.07.5801.770.6250/0.63002070 lbf (9207.82 N)57500 lbf (255772.74 N)

Build & Price

d1
l1

Selected Part

Total USD (net)
$24.55
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$24.55
100249$22.51
250499$20.46
≥ 500$18.41
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.