SPDN Spring Plungers Steel, with Delrin® Plastic Nose Pin, with Slot

Photo

 SPDN Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Slot

Product description

Information

Spring plungers SPDN are used for designs where space is limited, but where appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be parallel to each other.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

Housing
Steel, case-hardened


Nose pin
Delrin® plastic


Spring
Steel


RoHS

Technical drawing

3D
Hide technical drawing
 SPDN Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Slot sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load

Identification

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Standard (Type K)
Initial


End
Spring load ≈
High (Type KS)
Initial


End
8 x 32*0.0700.4370.0520.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
8 x 36*0.0700.4370.0520.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
10 x 32*0.0930.4680.0650.75 lbf (3.33 N)2.50 lbf (11.12 N)1.75 lbf (7.78 N)6.25 lbf (27.8 N)
1/4 x 200.1190.5310.0781.00 lbf (4.44 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)10.50 lbf (46.7 N)
5/16 x 180.1350.5620.0841.25 lbf (5.56 N)4.00 lbf (17.79 N)3.75 lbf (16.68 N)15.50 lbf (68.94 N)
3/8 x 160.1860.6250.1101.50 lbf (6.67 N)5.00 lbf (22.24 N)4.50 lbf (20.01 N)18.50 lbf (82.29 N)
1/2 x 130.2480.7500.1511.75 lbf (7.78 N)5.50 lbf (24.46 N)5.00 lbf (22.24 N)28.00 lbf (124.55 N)
5/8 x 110.3101.0620.2152.00 lbf (8.89 N)8.50 lbf (37.8 N)7.00 lbf (31.13 N)50.00 lbf (222.41 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

3D Product Configurator
Thread d1
Type


Identification


Selected Part

Total US Dollars (net)
$7.37
In Stock: 40
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.37
100249$6.76
250499$6.15
≥ 500$5.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.005 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
SPDN-8x32-K-ASPDN-8x32-K-NSPDN-8x32-KS-ASPDN-8x32-KS-NSPDN-8x36-K-ASPDN-8x36-K-NSPDN-8x36-KS-ASPDN-8x36-KS-NSPDN-10x32-K-ASPDN-10x32-K-NSPDN-10x32-KS-ASPDN-10x32-KS-NSPDN-1/4x20-K-ASPDN-1/4x20-K-NSPDN-1/4x20-KS-ASPDN-1/4x20-KS-NSPDN-5/16x18-K-ASPDN-5/16x18-K-NSPDN-5/16x18-KS-ASPDN-5/16x18-KS-NSPDN-3/8x16-K-ASPDN-3/8x16-K-NSPDN-3/8x16-KS-ASPDN-3/8x16-KS-NSPDN-1/2x13-K-ASPDN-1/2x13-K-NSPDN-1/2x13-KS-ASPDN-1/2x13-KS-NSPDN-5/8x11-K-ASPDN-5/8x11-K-NSPDN-5/8x11-KS-ASPDN-5/8x11-KS-N