SPNL Short Spring Plungers Steel, Threaded Body Type

Photo

SPNL Steel Short Spring Plungers, Threaded Body Type

Product description

Information

SPNL short spring plungers are used for designs where space is limited, but where appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be flush.

Specification

Body
Steel, black oxide finish

Nose
Heat treated steel, black oxide finish

Spring
Steel

Available with or without nylon locking element
  • Nylon locking element not recommended in aluminum applications
  • Spring plungers with thread size 1/4X20 and smaller with locking element will have nylon patch*

RoHS compliant

Technical drawing

Hide technical drawing
SPNL Steel Short Spring Plungers, Threaded Body Type sketch

Part Options / Table

Form

SSteel bolt, with standard spring load
SSSteel bolt, with high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Form S

Thread

Form SS
d2lwSpring Load

standard
(Form S)
initial




end



Spring Load

heavy
(Form SS)
initial




end
8 x 32*8 x 32*.070.437.052.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
8 x 36*8 x 36*.070.437.052.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
10 x 32*10 x 32*.093.468.065.75 lbf (3.33 N)2.50 lbf (11.12 N)1.75 lbf (7.78 N)6.25 lbf (27.80 N)
1/4 x 20*1/4 x 20*.119.531.0781.00 lbf (4.44 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)10.50 lbf (46.70 N)
5/16 x 185/16 x 18.135.562.0841.25 lbf (5.56 N)4.00 lbf (17.79 N)3.75 lbf (16.68 N)15.50 lbf (68.94 N)
3/8 x 163/8 x 16.186.625.1101.50 lbf (6.67 N)5.00 lbf (22.24 N)4.50 lbf (20.01 N)18.50 lbf (82.29 N)
1/2 x 131/2 x 13.248.750.1511.75 lbf (7.78 N)5.50 lbf (24.46 N)5.00 lbf (22.24 N)28.00 lbf (124.55 N)
5/8 x 115/8 x 11.3101.062.2152.00 lbf (8.89 N)8.50 lbf (37.80 N)7.00 lbf (31.13 N)50.00 lbf (222.41 N)
*With nylon patch

Build & Price

d1 (Form S)
d1 (Form SS)
Form


Locking Element


Selected Part

Total USD (net)
$3.11
In stock: 17
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.11
100249$2.85
250499$2.59
≥ 500$2.33
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.