SPNLE Spring Plungers Steel, With Plastic Nose Pin

Photo

SPNLE Steel Spring Plungers, With Plastic Nose Pin

Product description

Information

SPNLE spring plungers have a multitude of uses in fixtures, jigs, detents, dies and other tooling applications. They give sure and positive spring tension.

The phenolic plastic nose type is a high-tensile thermosetting plastic, used where it is important not to mar metals such as aluminum or brass.

Specification

Body
Case hardened steel, black oxide finish

Nose
Phenolic plastic, Brown

Available with or without nylon locking element
  • Nylon locking element not recommended for aluminum applications
  • Spring plungers with thread size smaller than 1/4-20 and locking element will have nylon patch*

RoHS compliant

Technical drawing

Hide technical drawing
SPNLE Steel Spring Plungers, With Plastic Nose Pin sketch

Part Options / Table

Form

Kplastic bolt, with standard spring load
KSSteel body, plastic bolt, with high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Form K

Thread

Form KS
d2lwSpring Load

standard
initial

Form K



end

Form K

Spring Load

heavy
initial

Form KS



end

Form KS
8 x 32*8 x 32*.070.625.093.70 lbf (3.11 N)2.30 lbf (10.23 N)2.70 lbf (12.01 N)7.30 lbf (32.47 N)
10 x 32*10 x 32*.092.750.1251.30 lbf (5.78 N)2.70 lbf (12.01 N)2.90 lbf (12.89 N)11.10 lbf (49.37 N)
1/4 x 201/4 x 20.1181.00.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.82 N)
1/4 x 281/4 x 28.1181.00.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.82 N)
5/16 x 185/16 x 18.1351.00.1871.50 lbf (6.67 N)4.50 lbf (20.01 N)3.00 lbf (13.34 N)15.00 lbf (66.72 N)
3/8 x 163/8 x 16.1871.125.1872.80 lbf (12.45 N)7.20 lbf (32.02 N)5.50 lbf (24.46 N)14.50 lbf (64.49 N)
1/2 x 131/2 x 13.2481.250.2502.70 lbf (12.01 N)9.30 lbf (41.36 N)6.60 lbf (29.35 N)17.40 lbf (77.39 N)
5/8 x 115/8 x 11.3101.50.3123.50 lbf (15.56 N)10.50 lbf (46.70 N)10.50 lbf (46.70 N)25.50 lbf (113.42 N)
*With nylon patch

Build & Price

d1 (Form K)
d1 (Form KS)
Form


Locking Element


Selected Part

Total USD (net)
$2.86
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$2.86
100249$2.62
250499$2.38
≥ 500$2.14
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.