SPSNL Short Spring Plungers Stainless Steel, With Stainless Steel Nose

Photo

SPSNL Stainless Steel Short Spring Plungers, With Stainless Steel Nose

Product description

Information

SPSNL short spring plungers are used for designs where space is limited, but where appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be flush.

Specification

Body, ball and spring
Stainless steel, Passivated finish

Available with or without nylon locking element
  • Nylon locking element not recommended for aluminum applications
  • Spring plungers with thread size smaller than 1/4X20, locking element and high spring load will have nylon patch*

RoHS compliant

Technical drawing

Hide technical drawing
SPSNL Stainless Steel Short Spring Plungers, With Stainless Steel Nose sketch

Part Options / Table

Form

BNStainless Steel, standard spring load
BSNStainless Steel, high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
Form BN

Thread

Form BSN
d2lwSpring Load

standard
initial

Form BN



end

Form BN


Spring Load

heavy
initial

Form BSN



end

Form BSN
8 x 328 x 32*.070.437.052.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
8 x 368 x 36*.070.437.052.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.75 lbf (21.12 N)
10 x 3210 x 32*.093.468.065.75 lbf (3.33 N)2.50 lbf (11.12 N)1.75 lbf (7.78 N)6.25 lbf (27.80 N)
1/4 x 201/4 x 20.119.531.0781.00 lbf (4.44 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)10.50 lbf (46.70 N)
5/16 x 185/16 x 18.135.562.0841.25 lbf (5.56 N)4.00 lbf (17.79 N)3.75 lbf (16.68 N)15.50 lbf (68.94 N)
3/8 x 163/8 x 16.186.625.1101.50 lbf (6.67 N)5.00 lbf (22.24 N)4.50 lbf (20.01 N)18.50 lbf (82.29 N)
1/2 x 131/2 x 13.248.750.1511.75 lbf (7.78 N)5.50 lbf (24.46 N)5.00 lbf (22.24 N)28.00 lbf (124.55 N)
5/8 x 115/8 x 11.3101.062.2152.00 lbf (8.89 N)8.50 lbf (37.80 N)7.00 lbf (31.13 N)50.00 lbf (222.41 N)
*With nylon patch

Build & Price

d1 (Form BN)
d1 (Form BSN)
Form


Locking Element


Selected Part

Total (net)
$5.29
In stock: 104
In stock
Please note our quantity discounts.
MinMaxPrice
199$5.29
100249$4.85
250499$4.41
≥ 500$3.97
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team