SPSSDNSpring PlungersStainless Steel, with Delrin® Plastic Nose Pin, with Internal Hex
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Spring plungers SPSSDN offer long life and high resistance to repeated impacts, moisture, solvents, and heat up to 190 °F (88 °C). Delrin® plastic nose pins have electrical insulating properties and will not mar soft metals such as brass or aluminum. Has a self-lubricating surface.
The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.