SPNLE Spring Plungers Steel, with Phenolic Plastic Nose Pin, with Internal Hex

Photo

 SPNLE Steel Spring Plungers, with Phenolic Plastic Nose Pin, with Internal Hex

Product description

Information

SPNLE spring plungers have a multitude of uses in fixtures, jigs, dies, as detents and in other tooling applications. They give sure and positive spring tension. End spring loads shown are with plunger end halfway telescoped.

The phenolic plastic nose pin is a high-tensile thermosetting plastic, used where it is important not to mar metals such as aluminum or brass.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

Housing
Steel
  • Case-hardened
  • Blackened finish

Nose pin
Phenolic plastic

RoHS compliant

Technical drawing

3D
Hide technical drawing
 SPNLE Steel Spring Plungers, with Phenolic Plastic Nose Pin, with Internal Hex sketch

Part Options / Table

Type

KPlastic nose pin, standard spring load
KSPlastic nose pin, high spring load

Identification

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
d2Length lw
Compression
Spring load ≈
Standard (Type K)
Initial


End
Spring load ≈
High (Type KS)
Initial


End
8 x 32*0.070.6250.090.7 lbf (3.11 N)2.3 lbf (10.23 N)2.7 lbf (12.01 N)7.3 lbf (32.47 N)
10 x 32*0.0930.750.131.3 lbf (5.78 N)2.7 lbf (12.01 N)2.9 lbf (12.89 N)11.1 lbf (49.37 N)
1/4 x 200.11910.191 lbf (4.44 N)4 lbf (17.79 N)3 lbf (13.34 N)13 lbf (57.82 N)
1/4 x 280.11910.191 lbf (4.44 N)4 lbf (17.79 N)3 lbf (13.34 N)13 lbf (57.82 N)
5/16 x 180.13510.191.5 lbf (6.67 N)4.5 lbf (20.01 N)3 lbf (13.34 N)15 lbf (66.72 N)
3/8 x 160.1861.1250.192.8 lbf (12.45 N)7.2 lbf (32.02 N)5.5 lbf (24.46 N)14.5 lbf (64.49 N)
1/2 x 130.2481.250.252.7 lbf (12.01 N)9.3 lbf (41.36 N)6.6 lbf (29.35 N)17.4 lbf (77.39 N)
5/8 x 110.311.50.313.5 lbf (15.56 N)10.5 lbf (46.7 N)10.5 lbf (46.7 N)25.5 lbf (113.42 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

3D Product Configurator
Thread d1
Type


Identification


Selected Part

Total US Dollars (net)
$4.01
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.01
100249$3.67
250499$3.34
≥ 500$3.01
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SPNLE-8x32-K-ASPNLE-8x32-K-NSPNLE-8x32-KS-ASPNLE-8x32-KS-NSPNLE-10x32-K-ASPNLE-10x32-K-NSPNLE-10x32-KS-ASPNLE-10x32-KS-NSPNLE-1/4x20-K-ASPNLE-1/4x20-K-NSPNLE-1/4x20-KS-ASPNLE-1/4x20-KS-NSPNLE-1/4x28-K-ASPNLE-1/4x28-K-NSPNLE-1/4x28-KS-ASPNLE-1/4x28-KS-NSPNLE-5/16x18-K-ASPNLE-5/16x18-K-NSPNLE-5/16x18-KS-ASPNLE-5/16x18-KS-NSPNLE-3/8x16-K-ASPNLE-3/8x16-K-NSPNLE-3/8x16-KS-ASPNLE-3/8x16-KS-NSPNLE-1/2x13-K-ASPNLE-1/2x13-K-NSPNLE-1/2x13-KS-ASPNLE-1/2x13-KS-NSPNLE-5/8x11-K-ASPNLE-5/8x11-K-NSPNLE-5/8x11-KS-ASPNLE-5/8x11-KS-N

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.