B-PATH Medium Duty Polyurethane Treaded Fixed Casters Steel, with Plate Mounting

Photo

B-PATH Steel Medium Duty Polyurethane Treaded Fixed Casters, with Plate Mounting Type: K-FK - Ball Bearing with Thread Guard
Type: K-FK - Ball Bearing with Thread Guard
B-PATH Steel Medium Duty Polyurethane Treaded Fixed Casters, with Plate Mounting Type: K-FK - Ball Bearing with Thread Guard B-PATH Steel Medium Duty Polyurethane Treaded Fixed Casters, with Plate Mounting Type: G - Plain Bearing

Product description

Information

Load capacity 150 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.

Specification

Bracket
  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Bolted wheel axle

Wheel
  • Thermoplastic polyurethane
  • Hardness 94° shore A
  • Dark gray
  • Chemically bonded for an inseparable connection to the wheel centre

Wheel center/rim
  • Impact-resistant nylon <->Chemically bonded
  • Gray

RoHS compliant

On request

Individual wheels, series PATH

Technical drawing

Hide technical drawing
B-PATH Steel Medium Duty Polyurethane Treaded Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate Size (3 5/8" x 2 1/2")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

K-FKBall Bearing with Thread Guard
GPlain Bearing
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
43.941.264.923 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"200
54.921.265.913 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16" 200
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16" 150
43.941.264.92100 x 8580 x 60M8 / 5/16"200
54.921.265.91100 x 8580 x 60M8 / 5/16" 200
6.31256.301.577.68140 x 110105 x 75-80M10 / 3/8"400
87.871.579.25140 x 110105 x 75-80M10 / 3/8"400

Build & Price

D
Version



Type


Selected Part

Total (net)
$25.52
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$25.52
5099$23.39
100249$21.27
≥ 250$19.14
Weight: 1.300 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team