B-PHN Heat-Resistant Medium Duty Phenolic Wheel Fixed Casters Steel, with Plate Mounting

Photo

B-PHN Steel Heat-Resistant Medium Duty Phenolic Wheel Fixed Casters, with Plate Mounting Type: G - Plain Bearing

Product description

Information

Load capacity range 100-350 kg.

Able to withstand continuously high temperatures, up to 500° F (260° C) (briefly to 300° C or 572° F).
Smooth operation on even floors. Limited resistance to water, acids, lyes, greases, mineral oils, alcohol and gasoline. Not suitable for rough floors because of high abrasion.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping
  • Bolted wheel axle
  • Zinc-plated, blue-passivated, Cr6-free

Wheel
  • Phenolic resin, thermoformed
  • Asbestos free
  • Color-black

Wheel center/rim
  • Heat-resistant phenolic resin
  • Black

RoHS compliant

On request

Individual wheels, series PHN

Technical drawing

Hide technical drawing
B-PHN Steel Heat-Resistant Medium Duty Phenolic Wheel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

GPlain Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16" 100
43.941.184.92100 x 8580 x 60M8 / 5/16" 125
54.921.575.91100 x 8580 x 60M8 / 5/16" 150
65.911.977.48140 x 110105 x 75-80M10 / 3/8"300
87.871.979.25140 x 110105 x 75-80M10 / 3/8"350

Build & Price

D
Version


Type

Selected Part

Total (net)
$30.53
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$30.53
2549$27.99
5099$25.45
≥ 100$22.90
Weight: 1.565 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.