B-POEV Medium Duty Pressed Steel Fixed Casters Steel, with Plate Mounting

Photo

B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting Type: K-SB-FK - Ball Bearing with Blue Wheel, with Thread Guard
Type: K-SB-FK - Ball Bearing with Blue Wheel, with Thread Guard
B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting Type: K-SB-FK - Ball Bearing with Blue Wheel, with Thread Guard B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting Type: K-SG-FK - Ball Bearing with Gray Wheel, with Thread Guard B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting Type: R-SB - Roller Bearing with Blue Wheel

Product description

Information

Load capacity 140 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.

Specification

Bracket
  • Zinc plated steel stamping
  • Bolted wheel axle
  • Zinc-plated, blue-passivated, Cr6-free

Wheel
  • Elastic solid rubber "Blickle EasyRoll,"
  • Hardness 65° shore A
  • Blue or gray

Wheel center/rim
  • Impact-resistant nylon
  • Vulcanised tyre
  • Black
  • Non-marking Variant

RoHS compliant

On request

Individual wheels, series POEV

Technical drawing

Hide technical drawing
B-POEV Steel Medium Duty Pressed Steel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate Size (3 5/8" x 2 1/2")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

K-SB-FKBall Bearing with Blue Wheel, with Thread Guard
K-SG-FKBall Bearing with Gray Wheel, with Thread Guard
R-SBRoller Bearing with Blue Wheel
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
3.5003.501.264.693 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16" 160
43.941.385.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16" 180
54.921.386.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16" 180
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16" 140
43.941.504.92100 x 8580 x 60M8 / 5/16" 200
54.921.575.91100 x 8580 x 60M8 / 5/16" 200
6.31256.301.977.68140 x 110105 x 75-80M10 / 3/8"400
87.871.979.25140 x 110105 x 75-80M10 / 3/8"400

Build & Price

D
Version



Type



Selected Part

Total USD (net)
$26.53
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$26.53
5099$24.32
100249$22.11
≥ 250$19.89
Weight: 1.366 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.