B-POW Noise Absorbing Fixed Casters Steel, with Medium Duty Brackets

Photo

B-POW Steel Noise Absorbing Fixed Casters, with Medium Duty Brackets   Type: R-FK - Roller Bearing with Thread Guard
Type: R-FK - Roller Bearing with Thread Guard
B-POW Steel Noise Absorbing Fixed Casters, with Medium Duty Brackets   Type: R-FK - Roller Bearing with Thread Guard B-POW Steel Noise Absorbing Fixed Casters, with Medium Duty Brackets   Type: K-FK - Ball Bearing with Thread Guard

Product description

Information

Load capacity range 180- 200 kg.

Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.

High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

Specification

Bracket
  • Zinc plated steel stamping
  • Bolted wheel axle
  • Zinc-plated, blue-passivated, Cr6-free

Wheel
  • Impact-resistant nylon
  • Hardness 70° Shore D
  • Natural white/red
  • High quality nylon tread

Wheel center/rim
  • Impact-resistant nylon
  • Red

RoHS compliant

On request

Stainless steel roller bearing
RI - Directional lock (retro fit) 1 x 360°
FP - With synthetic foot guard (5" wheel size only)

Technical drawing

Hide technical drawing
B-POW Steel Noise Absorbing Fixed Casters, with Medium Duty Brackets   sketch

Part Options / Table

Version

P12Plate Size (3 5/8" x 2 1/2")
P1Plate Size (100mm x 85mm)

Type

K-FKBall Bearing with Thread Guard
R-FKRoller Bearing with Thread Guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size

Load Capacity
(kg)
43.941.385.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"180
54.921.386.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"180
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size

Load Capacity
(kg)
43.941.384.92100 x 8580 x 60M8 / 5/16"200
54.921.385.91100 x 8580 x 60M8 / 5/16"200

Build & Price

D
Version


Type


Selected Part

Total USD (net)
$39.89
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$39.89
5099$36.57
100249$33.25
≥ 250$29.92
Weight: 1.455 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.