BH-ALST Pressed Steel Fixed Casters Steell, with Medium Heavy Duty Brackets

Photo

BH-ALST Steel Fixed Casters, with Medium Heavy Duty Brackets Type: K - Ball Bearing

Product description

Information

Load capacity range 550-700 kg.

Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears.
Non marking, floor saving. Low noise operation.

Specification

Bracket
  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Bolted wheel axle

Wheel
  • "Blickle Softhane" (Special Polyurethane) tread
  • Hardness 75 ° Shore A
  • Green
  • Very strong chemical bond to the wheel center

Wheel center/rim
  • Aluminum die-cast
  • Casted tread
  • Silvergray

RoHS compliant

Technical drawing

Hide technical drawing
BH-ALST Steel Fixed Casters, with Medium Heavy Duty Brackets sketch

Part Options / Table

Version

P3Plate Size (140mm x 110mm)

Type

KBall Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
6.31256.301.977.95140 x 110105 x 75-80M10 / 3/8"550
87.871.979.65140 x 110105 x 75-80M10 / 3/8"700

Build & Price

D
Version

Type

Selected Part

Total USD (net)
$93.53
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$93.53
2549$85.74
5099$77.95
≥ 100$70.15
Weight: 5.202 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.