Load capacity range 500-800 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Specification
Bracket
Steel stamping, zinc plated, blue passivated finish, Cr6 free
Bolted wheel axle
Wheel
Thermoplastic polyurethane
Hardness 94° Shore A
Black
chemically bonded for an inseparable connection to the wheel centre
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.