BK-POTH Medium Duty Fixed Polyurethane Treaded Casters Zinc plated steel stamping, with Plate Mounting, Medium-Heavy Duty Bracket Series

Technical drawing

Hide technical drawing
BK-POTH Zinc plated steel stamping Medium Duty Fixed Polyurethane Treaded Casters, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)

Type

GPlain Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
43.941.385.12100 x 8580 x 60M8 / 5/16" 300
54.921.576.10100 x 8580 x 60M8 / 5/16" 350

Build & Price

D
Version

Type

Selected Part

Total (net)
$28.30
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
124$28.30
2549$25.94
5099$23.59
≥ 100$21.23
Weight: 1.342 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.