HRLK-ALTH Heavy Duty Extrathane® Treaded Leveling Casters Steel, with Swivel Head, with Aluminum Wheel Center

Photo

Product description

Information

Load capacity 180 - 230 kg.
Additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock.
Height adjustment with flat spanner.
Wheel low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Specification

Bracket
  • Heavy pressed steel, zinc-plated, blue-passivated finish, Cr6-free
  • very strong bolted and secured central kingpin
  • double ball bearing in the swivel head
  • Bolted wheel axle

Wheel
  • Reaction-injected polyurethane-elastomer Blickle Extrathane®
  • Hardness 92° Shore A
  • Light brown
  • Very good chemical connection with the wheel center
  • Wheel center/rim
  • Die-cast aluminum
  • Casted tread
  • Silver



RoHS compliant

Technical drawing

Hide technical drawing
HRLK-ALTH Steel Heavy Duty Extrathane® Treaded Leveling Caster, with Swivel Head, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)

Type

KBall Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total Height
h
Max. total
height
T4
Adjustment range

Plate size
(Millimeter)

Bolt hole
spacing
(Millimeter)

Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.151.184.724.80.08100 x 8580 x 60M8 / 5/16"2.20180
43.941.575.515.59.08100 x 8580 x 60M8 / 5/16"2.56230

Build & Price

D
Version

Type

Selected Part

Total USD (net)
$153.45
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$153.45
1024$140.66
2549$127.88
≥ 50$115.09
Weight: 3.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.