HRLK-SPOG Industrial Top Plate Casters Heavy pressed steel, with Integrated Truck Lock, with Ball Bearing

Photo

Product description

Information

Load capacity 300 kg.
Additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock.
Height adjustment with flat spanner.

Specification

Bracket
  • Heavy pressed steel, zinc-plated, blue-passivated finish, Cr6-free
  • Very strong bolted and secured central kingpin
  • Double ball bearing in the swivel head
  • Bolted wheel axle

Wheel
  • Impact-resistant nylon
  • Hardness 70° shore D
  • Gray

RoHS compliant

Technical drawing

Hide technical drawing
HRLK-SPOG Heavy pressed steel industrial Top Plate Casters, with Integrated Truck Lock, with Ball Bearing sketch

Part Options / Table

Type

KBall Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
max. total
height
T4
Lifting
Height

Top Plate
size
(Millimeter)

Bolt Hole
Spacing
(Millimeter)

Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.151.464.724.80.08100 x 8580 x 60M8 / 5/16"2.20300

Build & Price

D
Type

Selected Part

Total USD (net)
$131.69
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$131.69
1024$120.72
2549$109.75
≥ 50$98.77
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.