HRLK-ALTH Heavy Duty Extrathane® Treaded Leveling Casters Steel, with Swivel Head, with Aluminum Wheel Center

Photo

HRLK-ALTH Steel Heavy Duty Extrathane® Treaded Leveling Caster, with Swivel Head, with Plate Mounting

Product description

Information

Load capacity 180 - 230 kg.
Additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock.
Height adjustment with flat spanner.
Wheel low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Specification

Bracket
  • Heavy pressed steel, zinc-plated, blue-passivated finish, Cr6-free
  • very strong bolted and secured central kingpin
  • double ball bearing in the swivel head
  • Bolted wheel axle

Wheel
  • Reaction-injected polyurethane-elastomer Blickle Extrathane®
  • Hardness 92° Shore A
  • Light brown
  • Very good chemical connection with the wheel center
  • Wheel center/rim
  • Die-cast aluminum
  • Casted tread
  • Silver



RoHS compliant

Technical drawing

Hide technical drawing
HRLK-ALTH Steel Heavy Duty Extrathane® Treaded Leveling Caster, with Swivel Head, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)

Type

KBall Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total Height
h
Max. total
height
T4
Adjustment range

Plate size
(Millimeter)

Bolt hole
spacing
(Millimeter)

Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.151.184.724.80.08100 x 8580 x 60M8 / 5/16"2.20180
43.941.575.515.59.08100 x 8580 x 60M8 / 5/16"2.56230

Build & Price

D
Version

Type

Selected Part

Total (net)
$145.25
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
19$145.25
1024$133.14
2549$121.04
≥ 50$108.94
Weight: 3.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team