HRP-POA Medium Duty Leveling Casters Steel, with integrated truck lock and top plate fitting

Photo

HRP-POA Steel Medium Duty Leveling Casters, with integrated truck lock and top plate fitting Type: G - Plain Bearing

Product description

Information

Load capacity 180-750 kg.
Height adjustment with flat wrench or integrated adjustment wheel.
Wheels have very low rolling and swiveling resistance, smooth running performance on even floors, very high abrasion resistance.

Specification

Bracket
  • Die-cast aluminum, powder-coated, ivory color
  • sealed ball bearing in the swivel head
  • Bolted wheel axle

Top Plate fitting
  • Steel, zinc plated, blue passivated

Truck lock
  • hard rubber, black

Wheels
  • high-quality, impact-resistant nylon

RoHS compliant

Technical drawing

Hide technical drawing
HRP-POA Steel Medium Duty Leveling Casters, with integrated truck lock and top plate fitting sketch

Part Options / Table

Type

GPlain Bearing

Version

P71Plate Size (55mm x 55mm)
P72Plate Size (73mm x 73mm)
P74Plate Size (90mm x 90mm)
P76Plate Size (95mm x 95 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
Max. total
height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
1.77.712.833.1555 x 5542 x 42M6 / 1/4"180
1.97.943.313.5473 x 7358 x 58M6 / 1/4"250
2.481.184.094.5790 x 9070 x 70M8 / 5/16"500
2.831.264.725.2895 x 9570 x 70M10 / 3/8" 750

Build & Price

D
Version




Type

Selected Part

Total (net)
$37.21
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$37.21
2549$34.11
5099$31.01
≥ 100$27.91
Weight: 0.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.