L-ALTH Medium Duty Extrathane® Tread Swivel Casters Steel, with Plate Mounting

Photo

L-ALTH Steel Medium Duty Extrathane® Tread Swivel Casters, with Plate Mounting  Type: K-FI - Ball Bearing with Stop-Fix Brake
Type: K-FI - Ball Bearing with Stop-Fix Brake
L-ALTH Steel Medium Duty Extrathane® Tread Swivel Casters, with Plate Mounting  Type: K-FI - Ball Bearing with Stop-Fix Brake L-ALTH Steel Medium Duty Extrathane® Tread Swivel Casters, with Plate Mounting  Type: K - Ball Bearing

Product description

Information

Load capacity 200 kg.
Special construction of bracket results in extremely low swivel head play and long service life.

Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.

Specification

Bracket
  • Zinc plated steel stamping, with mounting plate
  • Swivel bracket has twin ball races in the swivel head
  • Swivel head sealed
  • Bolted wheel axle
  • Brake lever made of steel, zinc-plated, blue-passivated finish

Tread
  • Blickle Extrathane® (polyurethane) tread, light brown color, rim color--gray
    92° Shore A hardness
  • Very strong chemical bond to the rim

Wheel center
  • Die-cast aluminum rim with ball bearings

RoHS compliant

Technical drawing

Hide technical drawing
L-ALTH Steel Medium Duty Extrathane® Tread Swivel Casters, with Plate Mounting  sketch

Part Options / Table

Version

P12Plate Size (3 5/8" x 2 1/2")

Type

KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42180
54.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.57180

Build & Price

D
Version

Type


Selected Part

Total (net)
$44.20
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$44.20
5099$40.51
100249$36.83
≥ 250$33.15
Weight: 2.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.