L-RD Medium Duty Black Rubber Wheel Casters Heavy pressed steel, with Plate Mounting

Photo

L-RD Heavy pressed steel Medium Duty Black Rubber Wheel Casters, with Plate Mounting Type: R-FI - Roller Bearing with Stop-Fix Brake
Type: R-FI - Roller Bearing with Stop-Fix Brake
L-RD Heavy pressed steel Medium Duty Black Rubber Wheel Casters, with Plate Mounting Type: R-FI - Roller Bearing with Stop-Fix Brake L-RD Heavy pressed steel Medium Duty Black Rubber Wheel Casters, with Plate Mounting Type: R - Roller Bearing

Product description

Information

Load capacity range 100-350 kg.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Heavy pressed steel, zinc plated, with plate mounting
  • Swivel bracket with twin ball race in the swivel head
  • Swivel head sealed
  • Bolted wheel axle

Wheel
  • Two component solid rubber tire
  • Hard rubber core, elastic tread
  • Zinc plated steel stamping with tubular steel hub

RoHS compliant

On request

Individual wheels, series RD

Technical drawing

Hide technical drawing
L-RD Heavy pressed steel Medium Duty Black Rubber Wheel Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

RRoller Bearing
R-FIRoller Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.184.92100 x 8580 x 60M8 / 5/16"1.42100
54.921.485.91100 x 8580 x 60M8 / 5/16"1.57120
6.31256.301.577.68140 x 110105 x 75-80 M10 / 3/8"2.36225
87.871.979.25140 x 110105 x 75-80 M10 / 3/8"2.56350

Build & Price

D
Version


Type


Selected Part

Total (net)
$26.21
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
124$26.21
2549$24.02
5099$21.84
≥ 100$19.66
Weight: 2.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.