LDA-VPA Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters Zinc plated steel, with Plate Mounting

Photo

LDA-VPA Zinc Plated Steel Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters with Plate Mounting Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LDA-VPA Zinc Plated Steel Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters with Plate Mounting Type: G-FI - Plain Bearing with Stop-Fix Brake LDA-VPA Zinc Plated Steel Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters with Plate Mounting Type: G - Plain Bearing

Product description

Information

Load capacity range 70-100 kg.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Double ball bearing in the swivel head
  • Bolted wheel axle

Wheel
  • High-quality, solid rubber
  • Standard non-marking gray solid rubber tire
  • Hardness 80° Shore A
  • Gray

Wheel center/rim
  • High-quality, impact-resistant nylon resp. polypropylene for electrically conductive

RoHS compliant

On request

Individual wheels, series VPA
Wheel with ball bearing

Technical drawing

Hide technical drawing
LDA-VPA Zinc Plated Steel Light-Medium Duty Gray Rubber Twin Wheel Swivel Casters with Plate Mounting sketch

Part Options / Table

Version

P22Plate Size (60mm x 60mm)

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
21.97.712.8060 x 6038x38/48x48 M5 / 3/16"1.2270
32.95.983.9860 x 6040x40/46x46 M5 / 3/16"1.34100

Build & Price

D
Version

Type


Selected Part

Total USD (net)
$15.35
In stock: 12
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$15.35
5099$14.07
100249$12.79
≥ 250$11.51
Weight: 0.610 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.