K | Ball Bearing |
K-FI | Ball Bearing with Stop-Fix Brake |
K-FK | Ball Bearing with Thread Guard |
K-FI-FK | Ball Bearing with Stop-Fix Brake, with Thread Guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | d Bolt Hole Size | Use Mounting Bolt | F Offset Swivel Caster | Load Capacity (kg) |
---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.02 | .51 | M12 / 1/2" | 1.50 | 150 |
4 | 3.94 | 1.26 | 4.92 | .51 | M12 / 1/2" | 1.42 | 150 |
5 | 4.92 | 1.26 | 5.91 | .51 | M12 / 1/2" | 1.57 | 150 |
6.3125 | 6.30 | 1.57 | 7.68 | .51 | M12 / 1/2" | 2.13 | 300 |
8 | 7.87 | 1.57 | 9.25 | .51 | M12 / 1/2" | 2.13 | 300 |
Min | Max | Price |
---|---|---|
1 | 49 | $28.10 |
50 | 99 | $25.76 |
100 | 249 | $23.42 |
≥ 250 | $21.07 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351