LH-ALEV Heavy Duty Black Rubber Wheel Swivel Casters Steel, with Plate Mounting, Heavy Duty Bracket Series

Photo

LH-ALEV Steel Heavy Duty Black Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake
Type: K-FI - Ball Bearing with Stop-Fix Brake
LH-ALEV Steel Heavy Duty Black Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake LH-ALEV Steel Heavy Duty Black Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K - Ball Bearing

Product description

Information

Load capacity range 250-650 kg.
Especially resistant to high impact loads and shocks.
Load capacity is based on manual operation.

Specification

Bracket
  • Heavy duty steel stamping, zinc plated
  • Swivel bracket with reinforced fork and top plate
  • Heavy duty central king pin, bolted and secured
  • Twin ball race in the swivel head
  • Reinforced by special hardened bearing bushings in the rotating track
  • Bolted wheel axle

Wheel
  • High-quality elastic solid rubber
  • 65° Shore A hardness
  • Die-cast aluminum rim with ball bearings
  • Rim, die-cast aluminum, silver gray, vulcanized tire

RoHS compliant

Technical drawing

Hide technical drawing
LH-ALEV Steel Heavy Duty Black Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Version

P14Plate Size (4 1/2" x 4")
P16Plate Size (6 1/4" x 4 1/2")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.204.921.576.504 1/2 x 43 5/8 x 2 5/8 / 3x3M10 / 3/8"1.77250
.245.912.137.766 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8 M12 / 1/2"2.56400
.317.871.979.656 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8 M12 / 1/2"2.76500
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.204.921.576.50100 x 8580 x 60M8 / 5/16"1.77250
.245.912.137.76140 x 110105 x 75-80 M10 / 3/8"2.56400
.317.871.979.65140 x 110105 x 75-80 M10 / 3/8"2.76500
.399.841.9711.61140 x 110105 x 75-80 M10 / 3/8"3.23650

Build & Price

D
Version




Type


Selected Part

Total USD (net)
$79.31
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$79.31
5099$72.70
100249$66.10
≥ 250$59.49
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.