LH-ALTH Heavy Duty Extrathane® Treaded Swivel Casters Steel, with Plate Mounting, Heavy Duty Bracket Series

Photo

LH-ALTH Steel Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake
Type: K-FI - Ball Bearing with Stop-Fix Brake
LH-ALTH Steel Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake LH-ALTH Steel Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series Type: K - Ball Bearing

Product description

Information

Load capacity range 180-800 kg.
Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated heavy gauge steel stamping, with plate mounting
  • Swivel bracket with reinforced fork and top plate
  • Heavy duty central king pin, bolted and secured
  • Twin ball race in the swivel head
  • Reinforced by special hardened bearing bushings in the rotating track
  • Bolted wheel axle

Wheel
  • Blickle Extrathane® (polyurethane) tread
    92° Shore A hardness
  • Very strong chemical bond to the rim
  • Die-cast aluminum rim with ball bearings
  • Rim color-gray, tread color-dark orange

RoHS compliant

On request

Brackets with directional locks for size 160 and 200

Technical drawing

Hide technical drawing
LH-ALTH Steel Heavy Duty Extrathane® Treaded Swivel Casters, with Plate Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Version

P14Plate Size (4 1/2" x 4")
P16Plate Size (6 1/4" x 4 1/2")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.123.151.184.724 1/2 x 43 5/8 x 2 5/8 / 3x3M10 / 3/8"1.77180
.163.941.575.514 1/2 x 43 5/8 x 2 5/8 / 3x3M10 / 3/8"1.77350
.204.921.576.504 1/2 x 43 5/8 x 2 5/8 / 3x3M10 / 3/8"1.77350
.245.911.977.766 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"1.77500
.317.871.979.656 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12 / 1/2"1.77800
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.123.151.184.72100 x 8580 x 60M8 / 5/16"1.77180
.163.941.575.51100 x 8580 x 60M8 / 5/16"1.77250
.204.921.576.50100 x 8580 x 60M8 / 5/16"1.77350
.256.301.977.95140 x 110105 x 75-80M10 / 3/8"2.56550
.317.871.979.65140 x 110105 x 75-80M10 / 3/8"2.76800

Build & Price

D
Version




Type


Selected Part

Total (net)
$82.19
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$82.19
2549$75.34
5099$68.49
≥ 100$61.64
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team