LH-GSPO Medium Duty Cast Nylon Wheel Swivel Casters Steel, with Plate Mounting, Heavy Duty Bracket Series

Photo

LH-GSPO Steel Medium Duty Cast Nylon Wheel Swivel Casters with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake
Type: K-FI - Ball Bearing with Stop-Fix Brake
LH-GSPO Steel Medium Duty Cast Nylon Wheel Swivel Casters with Plate Mounting, Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake LH-GSPO Steel Medium Duty Cast Nylon Wheel Swivel Casters with Plate Mounting, Heavy Duty Bracket Series Type: K - Ball Bearing

Product description

Information

Load capacity range 700 kg.
Especially resistant to high impact loads and shocks, extreme high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Bracket
  • Heavy duty steel stamping, zinc plated, with plate mounting
  • Swivel bracket with reinforced fork and top plate, bolted and secured
  • Twin ball race in the swivel head, reinforced by special hardened bearing bushings in the rotating track
  • Heavy duty central king pin

Wheel
  • Tough, hard, highly compressed cast nylon
    Color-natural white, shaded

RoHS compliant

On request

Individual wheels, series GSPO

Technical drawing

Hide technical drawing
LH-GSPO Steel Medium Duty Cast Nylon Wheel Swivel Casters with Plate Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Version

P14Plate Size (4 1/2" x 4")
P1Plate Size (100mm x 85mm)

Type

KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.123.151.574.724 1/2 x 43 5/8 x 2 5/8 / 3x3M8 / 5/16"1.77700
.163.941.575.514 1/2 x 43 5/8 x 2 5/8 / 3x3M8 / 5/16"1.77700
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate
Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
.123.151.574.72100 x 8580 x 60M8 / 5/16"1.77700
.163.941.575.51100 x 8580 x 60M8 / 5/16"1.77700

Build & Price

D
Version


Type


Selected Part

Total USD (net)
$95.18
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$95.18
2549$87.25
5099$79.32
≥ 100$71.38
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.