LI-PHN Heat-Resistant Medium Duty Black Phenolic Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting

Photo

LI-PHN Zinc plated steel stamping Heat-Resistant Medium Duty Black Phenolic Wheel Swivel Casters, with Plate Mounting

Product description

Information

Load capacity range 100-350 kg.

Able to withstand continuously high temperatures, up to 500° F (260° C) (briefly to 300° C or 572° F)
Smooth operation on even floors. Limited resistance to water, acids, lyes, greases, mineral oils, alcohol and gasoline. Not suitable for rough floors because of high abrasion.

Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping with plate mounting
  • Swivel bracket with twin ball race in the swivel head
  • Heavy duty central king pin
  • Bolted wheel axle

Wheel
  • Phenolic resin, thermoformed
  • Rim color black
  • Asbestos free
  • Plain bearings
  • Hardness 90° Shore A

RoHS compliant

On request

Individual wheels, series PHN

Technical drawing

Hide technical drawing
LI-PHN Zinc plated steel stamping Heat-Resistant Medium Duty Black Phenolic Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)

Type

GPlain Bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50100
43.941.184.92100 x 8580 x 60 M8 / 5/16"1.42125
54.921.575.91100 x 8580 x 60 M8 / 5/16"1.57150
65.911.977.48140 x 110105 x 75-80 M10 / 3/8"2.36300
87.871.979.25140 x 110105 x 75-80 M10 / 3/8"2.56350

Build & Price

D
Version


Type

Selected Part

Total (net)
$71.08
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$71.08
2549$65.15
5099$59.23
≥ 100$53.31
Weight: 1.787 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team