LK-POTH Medium Duty Swivel Polyurethane Treaded Casters Steel, with Plate Mounting, Medium-Heavy Duty Bracket Series

Photo

LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G - Plain Bearing LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: K - Ball Bearing LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: K-FI - Ball Bearing with Stop-Fix Brake

Product description

Information

Load capacity range 300-600 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Heavy pressed steel
  • Twin ball race in the swivel head
  • Swivel head sealed
  • Zinc plated steel wheel axle bolt
  • Swivel bracket with reinforced fork and top plate
  • Heavy duty central king pin, bolted and secured
  • Zinc-plated, blue-passivated

Wheel
  • High quality thermoplastic polyurethane
  • Rim color-natural white, tread color-gray
  • Polyurethane tread, chemically bonded by a 2-component injection molding process to wheel
  • Hardness 94° Shore A

RoHS compliant

On request

Individual wheels, series POTH

Technical drawing

Hide technical drawing
LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Type

KBall Bearing
K-FIBall Bearing with Stop-Fix Brake
GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake

Version

P14Plate Size (4 1/2" x 4")
P1Plate Size (100mm x 85mm)
P3Plate Size (140mm x 110mm)
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.385.124 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10 / 3/8"1.77300
54.921.576.104 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10 / 3/8"1.89350
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.385.12100 x 8580 x 60M8 / 5/16"1.77300
54.921.576.10100 x 8580 x 60M8 / 5/16"1.89350
65.911.777.76140 x 110105 x 75-80M10 / 3/8"2.48500
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.56600

Build & Price

D
Version



Type




Selected Part

Total (net)
$31.44
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$31.44
2549$28.82
5099$26.20
≥ 100$23.58
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team