LKPA-TPA Light Duty Swivel Casters Steel, with Thermoplastic Rubber Wheels and Heavy Brackets

Photo

LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets Type: G-FI - Plain Bearing with Stop-Fix Brake LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets Type: G - Plain Bearing LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets Type: K-FI-FK - Ball Bearing with Stop-Fix Brake, with Thread Guard LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets Type: K-FK - Ball Bearing with Thread Guard

Product description

Information

Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

Bracket
  • Zinc plated steel stamping, with plate mounting
  • Double ball bearing in the swivel head
  • Strong central king pin
  • Bolted wheel axle

Wheel
  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Ball bearing version supplied with synthetic thread guards

RoHS compliant

On request

Individual wheels, series TPA
Anti-static "ELS" series

Technical drawing

Technical drawing ausblenden
LKPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Heavy Brackets sketch

Article options / Table

Version

P12Plate Size (3 5/8" x 2 1/2")
P25Plate Size (90mm x 66mm)

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
K-FKBall Bearing with Thread Guard
K-FI-FKBall Bearing with Stop-Fix Brake, with Thread Guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
3.1253.151.264.373 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8 / 5/16"1.57100
43.941.265.353 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8 / 5/16"1.57110
54.921.266.343 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8 / 5/16"1.57120
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
3.1253.151.264.3790 x 66 75x45/61x51M8 / 5/16"1.57100
43.941.265.3590 x 66 75x45/61x51M8 / 5/16"1.57110
54.921.266.3490 x 66 75x45/61x51M8 / 5/16"1.57120
65.911.267.2890 x 66 75x45/61x51M8 / 5/16"1.57110

Build & Price

D
Version


Type




Selected Part

Total (net)
$16.48
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
124$16.48
2549$15.11
5099$13.74
≥ 100$12.36
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team