LKPA-VPA Light Duty Gray Rubber Wheel Swivel Casters Zinc plated steel, with Plate Mounting, Heavy Bracket Series

Photo

LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series  Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series  Type: G-FI - Plain Bearing with Stop-Fix Brake LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series  Type: G - Plain Bearing

Product description

Information

Load capacity range 80-110 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket
  • Zinc plated steel stamping, with plate mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim

RoHS compliant

On request

Individual wheels, series VPA
Wheel with ball bearing

Technical drawing

Technical drawing ausblenden
LKPA-VPA Zinc plated steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Heavy Bracket Series  sketch

Article options / Table

Version

P25Plate Size (90mm x 66mm)

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
3.1253.15.984.3790 x 6675x45/61x51M8 / 5/16"1.5780
43.941.265.3590 x 6675x45/61x51M8 / 5/16"1.57110
54.92.986.3490 x 6675x45/61x51M8 / 5/16"1.57100
65.911.187.2890 x 6675x45/61x51M8 / 5/16"1.57110

Build & Price

D
Version

Type


Selected Part

Total (net)
$19.01
In stock: 14
In stock
Please note our quantity discounts.
MinMaxPrice
149$19.01
5099$17.42
100249$15.84
≥ 250$14.26
Weight: 1.607 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.