Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Specification
Bracket
High quality, chromium-nickel plated stainless steel, European Standard 1.4301 (AISI 304)
with plate mounting
double ball bearing in the swivel head
Strong central king pin
Bolted wheel axle
Wheel
Gray thermoplastic rubber, smooth rolling
non-marking tire (85° Shore A hardness)
bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
RoHS
On request
Individual wheels, series TPA
Anti-static "ELS" series
Technical drawing
Hide technical drawing
Part Options / Table
Version
P25
Plate size (90 mm x 66 mm)
P12
Plate size (3 5/8" x 2 1/2")
Type
G
Plain bearing
G-FI
Plain bearing with stop-fix brake
KD-FI-FK
Ball bearing seals with stop-fix brake, with thread guard