LKRA-POA Black Nylon Wheel Swivel Casters Steel, with Bolt Hole Mounting, Heavy Duty Bracket Series

Technical drawing

Hide technical drawing
LKRA-POA Steel, Black Nylon Wheel Swivel Casters with Bolt Hole Mounting, Heavy Duty Bracket Series sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset swivel
caster

Load
Capacity (kg)
3.1253.151.264.252.24.51M12 / 1/2"1.57120
43.941.265.242.24.51M12 / 1/2"1.57120
54.921.266.222.24.51M12 / 1/2"1.57120

Build & Price

D
Type


Selected Part

Total (net)
$15.55
In stock: 30
In stock
Please note our quantity discounts.
MinMaxPrice
149$15.55
5099$14.25
100249$12.96
≥ 250$11.66
Weight: 1.069 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.