LKRA-VPA Light Duty Gray Rubber Wheel Swivel Casters Steel, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series

Technical drawing

Hide technical drawing
LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series sketch

Part Options / Table

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
G-GSPlain Bearing with Threaded Stem
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
Threaded stem
(Millimeter)
F
Offset

Load Capacity
(kg)
3.1253.15.984.252.24.51M12 / 1/2"M 12 x 301.5780
43.941.265.242.24.51M12 / 1/2"M 12 x 301.57110
54.921.266.222.24.51M12 / 1/2"M 12 x 301.57120
65.911.187.172.24.51M12 / 1/2"M 12 x 301.57110

Build & Price

D
Type



Selected Part

Total (net)
$16.55
In stock: 8
In stock
Please note our quantity discounts.
MinMaxPrice
149$16.55
5099$15.17
100249$13.79
≥ 250$12.41
Weight: 1.347 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.