G | Plain Bearing |
G-FI | Plain Bearing with Stop-Fix Brake |
KD-FI-FK | Ball Bearing Seals with Stop-Fix Brake, with Thread Guard |
KD-FK | Ball Bearing Seals with Thread Guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | Plate Diameter | d Bolt Hole Size | Use Mounting Bolt | F Offset Swivel Caster | Load Capacity (kg) |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.25 | 2.24 | .43 | M10 / 3/8" | 1.57 | 100 |
4 | 3.94 | 1.26 | 5.24 | 2.24 | .43 | M10 / 3/8" | 1.57 | 110 |
5 | 4.92 | 1.26 | 6.22 | 2.24 | .43 | M10 / 3/8" | 1.57 | 120 |
3.125 | 3.15 | 1.26 | 4.25 | 2.24 | .51 | M12 / 1/2" | 1.57 | 100 |
4 | 3.94 | 1.26 | 5.24 | 2.24 | .51 | M12 / 1/2" | 1.57 | 110 |
5 | 4.92 | 1.26 | 6.22 | 2.24 | .51 | M12 / 1/2" | 1.57 | 120 |
Min | Max | Price |
---|---|---|
1 | 24 | $47.17 |
25 | 49 | $43.24 |
50 | 99 | $39.31 |
≥ 100 | $35.37 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351